Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1484X4-CT |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Air Brake Connector |
| End type 2 | Line/hose/tube |
| Item type | Adapter-straight |
| Product length in | 0.640 |
| Product length mm | 16.256 |
| Product material | Brass |
| Product serial name | 1484 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522062275 |
