Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1484X6 |
| End size 1 | -6 |
| Item type | Other element |
| Product height in | 0.379 |
| Product height mm | 9.639 |
| Product length in | 0.760 |
| Product length mm | 19.300 |
| Product material | Brass |
| Product serial name | 1484 |
| Product width in | 0.379 |
| Product width mm | 9.639 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975722176 |
