Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1513 |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male 45 degree inverted flare |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.300 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.059 |
| Product length mm | 26.900 |
| Product material | Brass |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 PTF |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.218 |
| Tube outside diameter 1 MM | 5.5 |
| Tube outside diameter 2 IN | 0.256 |
| Tube outside diameter 2 MM | 6.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975708286 |
