Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1518 |
| End size 1 | -3 |
| End size 2 | -4 |
| End Type 1 | Male inverted flare |
| End type 2 | Male 45 degree flare |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.437 |
| Hex size 1 MM | 11.1 |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-straight |
| Product height in | 0.478 |
| Product height mm | 12.140 |
| Product length in | 1.031 |
| Product length mm | 26.190 |
| Product material | Brass |
| Product serial name | 200001 |
| Product width in | 0.478 |
| Product width mm | 12.140 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.187 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.187 |
| Tube outside diameter 2 MM | 4.8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975700143 |
