Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1529X2 |
| End size 1 | -2 |
| Hex size 5 IN | 0.437 |
| Hex size 5 MM | 11.1 |
| Item type | Adapter-straight |
| Material | Plastic |
| Product height in | 0.437 |
| Product height mm | 11.110 |
| Product length in | 0.520 |
| Product length mm | 13.200 |
| Product material | Nylon 6 |
| Product serial name | 1529 |
| Product width in | 0.437 |
| Product width mm | 11.110 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522681698 |