Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1529X4 |
| End size 1 | -4 |
| Hex size 5 IN | 0.625 |
| Hex size 5 MM | 15.9 |
| Item type | Adapter-straight |
| Material | Plastic |
| Product height in | 0.625 |
| Product height mm | 15.870 |
| Product length in | 0.630 |
| Product length mm | 16.000 |
| Product material | Nylon 6 |
| Product serial name | 1529 |
| Product width in | 0.625 |
| Product width mm | 15.870 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522227759 |