Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1531X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.600 |
| Hex size 5 IN | 0.812 |
| Hex size 5 MM | 20.6 |
| Item type | Adapter-straight |
| Product height in | 0.812 |
| Product height mm | 20.630 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | PLASTIC |
| Product serial name | 1531 |
| Product width in | 0.812 |
| Product width mm | 20.630 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/8-18 NPTF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Working pressure bar | 15 |
| Working pressure psi | 220.00 |
| Working temp max C | 82 |
| Working temp max F | 180 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522153751 |
