Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1548 |
| Product height in | 0.400 |
| Product height mm | 10.160 |
| Product length in | 0.400 |
| Product length mm | 10.160 |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975747612 |
| Proposition 65 | Cancer and Reproductive Harm |