Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1554 |
| End size 1 | -7 |
| End size 2 | -6 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male inverted flare |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.1 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product height in | 0.819 |
| Product height mm | 20.800 |
| Product length in | 1.430 |
| Product length mm | 36.320 |
| Product material | Brass |
| Product serial name | 1554 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 11/16-16 UN |
| Tube outside diameter 1 IN | 0.283 |
| Tube outside diameter 1 MM | 7.2 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975738597 |
| Proposition 65 | Cancer and Reproductive Harm |
