Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1561X5 |
| End size 1 | -5 |
| Finish | Zinc clear trivalent chromate |
| Hex size 5 IN | 0.687 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Material | Plastic |
| Product height in | 0.687 |
| Product height mm | 17.460 |
| Product length in | 0.690 |
| Product length mm | 17.520 |
| Product material | Nylon 6 |
| Product serial name | 1561 |
| Product width in | 0.687 |
| Product width mm | 17.460 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522251075 |