Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1562PX12G |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.312 |
| Hex size 1 MM | 7.900 |
| Hex size 5 IN | 1.312 |
| Hex size 5 MM | 33.3 |
| Item type | Adapter-straight |
| Product height in | 1.312 |
| Product height mm | 33.330 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Polypropylene |
| Product serial name | 1562P |
| Product width in | 1.312 |
| Product width mm | 33.330 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522664080 |
