Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1562X4G |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.230 |
| Hex size 1 MM | 5.800 |
| Hex size 5 IN | 0.625 |
| Hex size 5 MM | 15.9 |
| Item type | Adapter-straight |
| Product height in | 0.625 |
| Product height mm | 15.870 |
| Product length in | 0.980 |
| Product length mm | 24.890 |
| Product material | Nylon 6 |
| Product serial name | 1562 |
| Product width in | 0.625 |
| Product width mm | 15.870 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522138932 |
