Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1562X5 |
| End size 1 | -5 |
| End size 2 | -5 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.280 |
| Hex size 1 MM | 7.100 |
| Hex size 5 IN | 0.687 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Product height in | 0.687 |
| Product height mm | 17.460 |
| Product length in | 1.030 |
| Product length mm | 26.160 |
| Product material | Nylon 6 |
| Product serial name | 1562 |
| Product width in | 0.687 |
| Product width mm | 17.460 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.313 |
| Tube outside diameter 2 MM | 7.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522159463 |
