Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1562X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.300 |
| Hex size 1 MM | 7.600 |
| Hex size 5 IN | 0.812 |
| Hex size 5 MM | 20.6 |
| Item type | Adapter-straight |
| Product height in | 0.812 |
| Product height mm | 20.630 |
| Product length in | 1.230 |
| Product length mm | 31.240 |
| Product material | Nylon 6 |
| Product serial name | 1562 |
| Product width in | 0.812 |
| Product width mm | 20.630 |
| Thread sealant | Yes |
| Thread size 1 | 1 3/16-12 UN |
| Thread size 2 | 1 3/16-12 UN |
| Tube outside diameter 1 IN | 0.375 |
| Tube outside diameter 1 MM | 9.5 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522158237 |
