Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1562X8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.480 |
| Hex size 1 MM | 12.200 |
| Hex size 5 IN | 0.937 |
| Hex size 5 MM | 23.8 |
| Item type | Adapter-straight |
| Product height in | 0.937 |
| Product height mm | 23.810 |
| Product length in | 1.440 |
| Product length mm | 36.570 |
| Product material | Nylon 6 |
| Product serial name | 1562 |
| Product width in | 0.937 |
| Product width mm | 23.810 |
| Thread sealant | Yes |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | 1 5/16-12 UN |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522139649 |
