Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1564PX6 |
| Drop dimension IN | 0.970 |
| Drop dimension MM | 24.60 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Line/hose/tube |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 20.700 |
| Item type | Adapter-tee |
| Product length in | 1.910 |
| Product length mm | 48.510 |
| Product material | Polypropylene |
| Product serial name | 1564P |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522205160 |
