Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1564PX8 |
| Drop dimension IN | 1.030 |
| Drop dimension MM | 26.20 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Line/hose/tube |
| Hex size 1 IN | 0.359 |
| Hex size 1 MM | 9.100 |
| Item type | Adapter-tee |
| Product length in | 2.130 |
| Product length mm | 54.100 |
| Product material | Polypropylene |
| Product serial name | 1564P |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
| Tube outside diameter 3 IN | 0.500 |
| Tube outside diameter 3 MM | 12.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522115292 |
