Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1564X4G |
| Drop dimension IN | 0.720 |
| Drop dimension MM | 18.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Line/hose/tube |
| Hex size 1 IN | 0.687 |
| Hex size 1 MM | 17.500 |
| Item type | Adapter-tee |
| Product length in | 1.440 |
| Product length mm | 36.570 |
| Product material | Nylon 6 |
| Product serial name | 1564 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |
| Tube outside diameter 3 IN | 0.250 |
| Tube outside diameter 3 MM | 6.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522304474 |
