Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1565X4 |
| Drop dimension IN | 0.810 |
| Drop dimension MM | 20.60 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.380 |
| Hex size 1 MM | 9.700 |
| Item type | Adapter-elbow |
| Product height in | 0.810 |
| Product height mm | 20.570 |
| Product length in | 0.810 |
| Product length mm | 20.570 |
| Product material | Nylon 6 |
| Product serial name | 1565 |
| Thread sealant | No |
| Thread size 2 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.220 |
| Tube outside diameter 2 MM | 5.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522496520 |
