Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End type 1 | Male ORB BSPP |
| End type 2 | Female BSPP swivel |
| Hex size 1 IN | 0.680 |
| Hex size 1 MM | 17.300 |
| Item type | Adapter-straight |
| Product material | Polypropylene |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.220 |
| Tube outside diameter 2 MM | 5.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522722896 |
![Danfoss Molded Compression Tube Products Female Connector 1566X [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318040%2FID463022680287-0101_preview.jpg&w=1920&q=75)