Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 1566X8X8-BG |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male ORB BSPP |
| End type 2 | Female BSPP swivel |
| Hex size 2 IN | 0.937 |
| Hex size 2 MM | 23.8 |
| Item type | Adapter-straight |
| Product height in | 0.937 |
| Product height mm | 23.810 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product material | Nylon 6 |
| Product serial name | 1566 |
| Product width in | 0.937 |
| Product width mm | 23.810 |
| Thread sealant | No |
| Thread size 2 | 1/2-14 NPT |
