Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1568PX10G |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male ORB BSPP |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.9 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 26.9 |
| Hex size 5 IN | 1.062 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product height in | 1.062 |
| Product height mm | 26.980 |
| Product length in | 1.660 |
| Product length mm | 42.160 |
| Product material | Polypropylene |
| Product serial name | 1568P |
| Product width in | 1.062 |
| Product width mm | 26.980 |
| Thread sealant | No |
| Thread size 2 | 1/2-14 NPT |
| Tube outside diameter 1 IN | 0.620 |
| Tube outside diameter 1 MM | 15.7 |
| Tube outside diameter 2 IN | 0.620 |
| Tube outside diameter 2 MM | 15.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522550826 |
![Danfoss Molded Compression Tube Products Male Connector 1568X1 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318045%2FID463022680288-0101_preview.jpg&w=1920&q=75)