Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1568PX6X8G |
| End Type 1 | Line/hose/tube |
| End Type 2 | Male ORB BSPP |
| Hex size 1 IN | 0.920 |
| Hex size 1 MM | 23.400 |
| Hex size 2 IN | 0.920 |
| Hex size 2 MM | 23.400 |
| Item type | Adapter-straight |
| Product length in | 1.590 |
| Product material | Polypropylene |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 9.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522724524 |
![Danfoss Molded Compression Tube Products Male Connector 1568X1 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318045%2FID463022680288-0101_preview.jpg&w=1920&q=75)