Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1568X6X2 |
| End size 1 | -6 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male ORB BSPP |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.600 |
| Hex size 5 IN | 0.812 |
| Hex size 5 MM | 20.6 |
| Item type | Adapter-straight |
| Product height in | 0.812 |
| Product height mm | 20.630 |
| Product length in | 1.140 |
| Product length mm | 28.950 |
| Product material | Nylon 6 |
| Product serial name | 1568 |
| Product width in | 0.812 |
| Product width mm | 20.630 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 9.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522147521 |
![Danfoss Molded Compression Tube Products Male Connector 1568X [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318065%2FID463022680291-0101_preview.jpg&w=1920&q=75)