Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1568X6X8G |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male ORB BSPP |
| Hex size 1 IN | 0.920 |
| Hex size 1 MM | 23.400 |
| Hex size 2 IN | 0.920 |
| Hex size 2 MM | 23.400 |
| Hex size 5 IN | 0.922 |
| Hex size 5 MM | 23.4 |
| Item type | Adapter-straight |
| Product height in | 0.922 |
| Product height mm | 23.410 |
| Product length in | 1.590 |
| Product length mm | 40.380 |
| Product material | Nylon 6 |
| Product serial name | 1568 |
| Product width in | 0.922 |
| Product width mm | 23.410 |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPTF |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 9.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522162050 |
![Danfoss Molded Compression Tube Products Male Connector 1568X1 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318045%2FID463022680288-0101_preview.jpg&w=1920&q=75)