Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1569PX8 |
| Drop dimension IN | 1.130 |
| Drop dimension MM | 28.70 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.5 |
| Item type | Adapter-elbow |
| Product height in | 1.130 |
| Product height mm | 28.700 |
| Product length in | 1.090 |
| Product length mm | 27.680 |
| Product material | Polypropylene |
| Product serial name | 1569P |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPT |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.9 |
| Tube outside diameter 2 IN | 0.310 |
| Tube outside diameter 2 MM | 7.9 |
| Working pressure bar | 3 |
| Working pressure psi | 50.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522288972 |
