Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 1569X4X4-BG |
| Drop dimension IN | 1.020 |
| Drop dimension MM | 25.90 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.380 |
| Hex size 1 MM | 9.7 |
| Item type | Adapter-elbow |
| Product height in | 1.020 |
| Product height mm | 25.900 |
| Product length in | 0.810 |
| Product length mm | 20.570 |
| Product material | Nylon 6 |
| Product serial name | 1569 |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPT |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |
