Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1569X6 |
| Drop dimension IN | 1.030 |
| Drop dimension MM | 26.20 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.580 |
| Hex size 1 MM | 14.7 |
| Item type | Adapter-elbow |
| Product height in | 1.030 |
| Product height mm | 26.160 |
| Product length in | 0.940 |
| Product length mm | 23.870 |
| Product material | Nylon 6 |
| Product serial name | 1569 |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPT |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 9.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522119702 |
