Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1571X4 |
| Drop dimension IN | 0.730 |
| Drop dimension MM | 18.50 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male pipe (NPTF) |
| Hex size 1 IN | 0.375 |
| Hex size 1 MM | 9.500 |
| Item type | Adapter-tee |
| Product length in | 1.470 |
| Product length mm | 37.330 |
| Product material | Nylon 6 |
| Product serial name | 1571 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 1/8-27 NPTF |
| Thread size 3 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.220 |
| Tube outside diameter 2 MM | 5.6 |
| Tube outside diameter 3 IN | 0.220 |
| Tube outside diameter 3 MM | 5.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522279697 |
![Danfoss Molded Compression Products Male Run Tee 1571 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318134%2FID463022680294-0101_preview.jpg&w=1920&q=75)