Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1572X4X4X4 |
| Drop dimension IN | 0.920 |
| Drop dimension MM | 23.40 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Male 37 degree |
| Item type | Adapter-tee |
| Product length in | 1.450 |
| Product length mm | 36.830 |
| Product material | Nylon 6 |
| Product serial name | 1572 |
| Thread sealant | No |
| Thread size 1 | 1/4-18 PTF |
| Thread size 2 | 1/4-18 NPTF |
| Thread size 3 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.310 |
| Tube outside diameter 2 MM | 7.9 |
| Tube outside diameter 3 IN | 0.220 |
| Tube outside diameter 3 MM | 5.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522583121 |
![Danfoss Molded Compression Products Male Branch Tee 1572 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318169%2FID463022680299-0101_preview.jpg&w=1920&q=75)