Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1584X4 |
| End size 1 | -4 |
| End Type 1 | Line/hose/tube |
| Hex size 1 IN | 0.250 |
| Hex size 1 MM | 6.400 |
| Item type | Adapter-straight |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 0.380 |
| Product length mm | 9.650 |
| Product serial name | 1583 |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.120 |
| Tube outside diameter 2 MM | 3.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522559812 |
