Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1611X6 |
| End size 2 | -6 |
| End type 2 | Male 45 degree inverted flare |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Item type | Nut |
| Material | Brass |
| Nut type | Compression nut |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 0.882 |
| Product length mm | 22.400 |
| Product material | Brass |
| Product serial name | 1611 |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread sealant | No |
| Thread size 2 | 9/16-24 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975702796 |
