Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1621X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Finish | Zinc clear trivalent chromate |
| Hex size 5 IN | 0.551 |
| Item type | Adapter-straight |
| Material | Brass |
| Nut type | Compression nut |
| Product height in | 0.562 |
| Product height mm | 14.287 |
| Product length in | 0.970 |
| Product length mm | 24.640 |
| Product material | Brass |
| Product width in | 0.562 |
| Product width mm | 14.287 |
| Thread sealant | No |
| Thread size 1 | 9/16-24 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975040966 |