Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 162X2 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.375 |
| Hex size 1 MM | 9.500 |
| Hex size 2 IN | 0.375 |
| Hex size 2 MM | 9.500 |
| Hex size 5 IN | 0.313 |
| Hex size 5 MM | 7.9 |
| Item type | Adapter-union |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 1.340 |
| Product length mm | 34.036 |
| Product material | Brass |
| Product serial name | 162 |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.094 |
| Tube outside diameter 1 MM | 2.4 |
| Tube outside diameter 2 IN | 0.312 |
| Tube outside diameter 2 MM | 7.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975031100 |
