Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 162X4-BG |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.300 |
| Hex size 5 IN | 0.438 |
| Hex size 5 MM | 11.1 |
| Item type | Adapter-union |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product material | Brass |
| Product serial name | 162 |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.188 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.438 |
| Tube outside diameter 2 MM | 11.1 |
