Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1641X6 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Female compression |
| End type 2 | Female compression |
| End type 3 | Female compression |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.5 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.5 |
| Hex size 3 IN | 0.688 |
| Hex size 3 MM | 17.5 |
| Item type | Adapter-tee |
| Product height in | 1.644 |
| Product height mm | 41.770 |
| Product length in | 2.665 |
| Product length mm | 67.700 |
| Product material | Brass |
| Product serial name | 164 |
| Product width in | 0.687 |
| Product width mm | 17.460 |
| Thread sealant | No |
| Thread size 1 | 9/16-24 UNEF |
| Thread size 2 | 9/16-24 UNEF |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 9.7 |
| Tube outside diameter 3 IN | 0.380 |
| Tube outside diameter 3 MM | 9.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975041000 |
