Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 169X2-BG |
| Drop dimension IN | 1 |
| Drop dimension MM | 17 |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Line/hose/tube |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.200 |
| Hex size 2 IN | 0.380 |
| Hex size 2 MM | 9.700 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.140 |
| Tube outside diameter 2 MM | 3.6 |
