Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 169X4X4 |
| Drop dimension IN | 1 |
| Drop dimension MM | 21 |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Line/hose/tube |
| Hex size 1 IN | 0.580 |
| Hex size 1 MM | 14.700 |
| Hex size 2 IN | 0.560 |
| Hex size 2 MM | 14.200 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.190 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.260 |
| Tube outside diameter 2 MM | 6.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975031643 |
