Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 169X6 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.10 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 3 IN | 0.688 |
| Hex size 3 MM | 17.5 |
| Item type | Adapter-elbow |
| Product height in | 1.613 |
| Product height mm | 40.960 |
| Product length in | 1.273 |
| Product length mm | 32.331 |
| Product material | Brass |
| Product serial name | 169 |
| Product width in | 0.687 |
| Product width mm | 17.460 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975031674 |
