Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 169X6X6 |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.60 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Female compression |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Item type | Adapter-elbow |
| Product height in | 1.791 |
| Product height mm | 45.490 |
| Product length in | 1.287 |
| Product length mm | 32.690 |
| Product material | Brass |
| Product serial name | 169 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-24 UNEF |
| Thread size 2 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975031698 |
