Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1701X4 |
| Drop dimension IN | 0.560 |
| Drop dimension MM | 14.20 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.580 |
| Hex size 1 MM | 14.700 |
| Hex size 2 IN | 0.560 |
| Hex size 2 MM | 14.200 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.330 |
| Tube outside diameter 1 MM | 8.4 |
| Tube outside diameter 2 IN | 0.260 |
| Tube outside diameter 2 MM | 6.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975041321 |
