Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 171-09713 |
| End type 1 | Female push to connect |
| Item type | Adapter-straight |
| Product height in | 0.400 |
| Product height mm | 10.160 |
| Product length in | 0.400 |
| Product length mm | 10.160 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.375 |
| Product width mm | 9.530 |
| Thread size 1 | 8-32 UNC |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318329 |
| Proposition 65 | Cancer and Reproductive Harm |