Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1800KX4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Q-CAB |
| End type 2 | Q-CAB |
| Item type | Other element |
| Product height in | 0.449 |
| Product height mm | 11.400 |
| Product length in | 0.410 |
| Product length mm | 10.410 |
| Product material | Brass |
| Product serial name | 140 |
| Product width in | 0.449 |
| Product width mm | 11.400 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522727730 |
