Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1829X6 |
| Item type | Adapter-plug |
| Product height in | 0.625 |
| Product height mm | 15.880 |
| Product length in | 0.990 |
| Product length mm | 25.150 |
| Product serial name | 1829 |
| Product width in | 0.625 |
| Product width mm | 15.880 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522621670 |
