Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Brass and other adapters
1861X12
117-02212-03 3/4 QCAB CA PSULE ASSY
1861X12
Tools
Add to comparison
Add to comparison
1861X12
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
Straight
Brand
Danfoss
Construction Style
Reusable
Inside diameter IN
0.520
Inside diameter MM
13.208
Product material
Brass
General specifications
Characteristic
Value
EAN/UPC
757522700498