Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1861X3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Construction Style | Reusable |
| Hose size | -3 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.048 |
| Item type | Adapter-straight |
| Product height in | 0.440 |
| Product height mm | 11.170 |
| Product length in | 0.621 |
| Product length mm | 15.780 |
| Product material | Brass |
| Product serial name | 1861 |
| Product width in | 0.440 |
| Product width mm | 11.170 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975680056 |
