Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1861X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| Item type | Other element |
| Product height in | 0.690 |
| Product height mm | 17.520 |
| Product length in | 0.803 |
| Product length mm | 20.400 |
| Product material | Brass |
| Product serial name | 1861 |
| Product width in | 0.690 |
| Product width mm | 17.520 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522551762 |
