Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1861X8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.636 |
| Item type | Other element |
| Product height in | 0.811 |
| Product length in | 0.825 |
| Product length mm | 20.960 |
| Product material | Brass |
| Product serial name | 1861 |
| Product width in | 0.811 |
| Product width mm | 20.600 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975662021 |
