Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1862X2.5-BG |
| End size 1 | -2.5 |
| End size 2 | -2.5 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| Finish plating | Bright dip |
| Item type | Adapter-straight |
| Product height in | 0.354 |
| Product height mm | 9.000 |
| Product length in | 1.260 |
| Product length mm | 32.000 |
| Product material | Brass |
| Product serial name | 1862 |
| Product width in | 0.354 |
| Product width mm | 9.000 |
| Thread sealant | No |