Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1862X3 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Item type | Adapter-straight |
| Product height in | 0.433 |
| Product height mm | 11.000 |
| Product length in | 1.339 |
| Product length mm | 34.000 |
| Product material | Brass |
| Product serial name | 1862 |
| Product width in | 0.433 |
| Product width mm | 11.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789261830 |
